Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 187,560 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 8,59 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 11,0000 mm | |
| Spring, Length Test | 22,9200 mm | |
| Spring, Length unloaded | 49,6200 mm | |
| Spring, Outside Diameter | 14,8000 mm | |
| Spring, Rate | 7,030 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |