
MOTOR-VAR-DISPL 51MV160
505380
Model code: 51V160-R-C8-N-HS-A2-B-E-E1-NNN-047-AA-F0-05-23
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
505380
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | E | E |
| S51M CONTROL FOR SERVICE | HS | HS |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F0 | F0 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 047 | |
| S51M ORIFICE FOR SERVICE | E1 | E1 |
| S51M PCORSET FOR SERVICE | 23 | |
| S51M PRODUCT FOR SERVICE | 51V160 | 28:280bar |
| S51M SERVORP FOR SERVICE | A2 | A2 |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | B | B |
| S51M THRESSET FOR SERVICE | 05 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |