Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | FINISH ROLLED PER ISO 6157-3 | F |
| Material | 12.9 | 12.9 |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Head Diameter | 30,0000 mm | |
| Screw, Head Height | 20,0000 mm | |
| Screw, Head Type | CYLIND. HEX. SOCKET CAP HEAD | C |
| Screw, Hex Width | 17,0000 mm | |
| Screw, Length | 150,0000 mm | |
| Size/Dimensions | L2.4XW2.4XH16.4 CM | |
| Standard | DIN 912 (ISO 4762) | DIN 912 (IS |
| Standard Class Level | N/A | |
| Thread, Size | M20 | M20 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |