Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Electrohydraulic |
| Application | Mobile Equipment |
| Brand | Danfoss |
| Certifications | CERoHS Compliant |
| Compensation | Direct digital |
| Compliances | REACH |
| Design number | 10 |
| Maximum fluid temperature (C) | 105 |
| Maximum fluid temperature (F) | 221 |
| Maximum pressure rating (bar) | 380 |
| Maximum pressure rating (psi) | 5510 |
| Minimum ambient temp (C) | -40 |
| Minimum ambient temp (F) | -40 |
| Nominal flow rate (gpm) | 32 |
| Nominal flow rate (lpm) | 120 |
| Ports | SAE-10 |
| Product material | Ductile Iron |
| Product_series | CMZ090 |
| Unit type | Independent-metering valve |
| Work sections qty | 1 |
![Danfoss CMA Advanced Sectional Mobile Valves 510AP00014A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318733%2FID463022800720-0101_preview.jpg&w=1920&q=75)