5070-50
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5070-50
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Rod and piston seal spare part | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Inside diameter | 4.25 in | |
| Item type | Seal | |
| Outside diameter | 5.125 in | |
| Product Height | 5.125 in | |
| Product Length/Depth | .4375 in | |
| Product material | Nitrile | |
| Product Type | Spare Part | |
| Product Volume | 11.491 in³ | |
| Product Width | 5.125 in | |
| Sub-brand | None | |
| Thickness | .4375 in | |
| Trade Name | None |