PUMP-VAR-DISPL CCW 90PV055
507051
Model code: 90L055-EA-1-BK-80-P-3-T1-D-04-EAB-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
507051
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | |
| H: CHARGING SYSTEM | D | D |
| J: AUXILARY MOUNTING PAD | BK | BK |
| K: CHARGE PRESSURE SETTING | 24 | 24 |
| L: INPUT SHAFT | T1 | T1 |
| M: CONTROLS | EA | EA |
| N: FILTRATION | P | |
| P: HIGH PRESSURE REGULATION | 1 | |
| SERIES 90 PUMP TYPE | 90R055 | 30:30bar |
| T: CONTROL ORIFICES | 04 | |
| W: SPECIAL HARDWARE FEATURES | EAB | EAB |
| Y: HIGH PRESSURE SETTING A | 42 | 42 |
| Z: HIGH PRESSURE SETTING B | 42 | 42 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |