MOTOR-VAR-DISPL 51MV060
507059
Model code: 51V060-R-S1-N-HS-A2-C-H-L6-NNN-012-AA-NN-12-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
507059
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | H | H |
| S51M CONTROL FOR SERVICE | HS | HS |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | NN | NN |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 012 | 012 |
| S51M ORIFICE FOR SERVICE | L6 | L6 |
| S51M PCORSET FOR SERVICE | 20 | 20 |
| S51M PRODUCT FOR SERVICE | 51V060 | 16:160bar |
| S51M SERVORP FOR SERVICE | A2 | A2 |
| S51M SHAFT FOR SERVICE | S1 | S1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | C | C |
| S51M THRESSET FOR SERVICE | 12 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |