NUT-HEX M6x0.5 DIN934 8
507076
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
507076
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | 8 | 8 |
| Nut, Height | 5,000 mm | |
| Nut, Hex Width | 10,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEXAGON | STANDARD HEXA |
| Remarks | N/A | |
| Standard | DIN 934 | DIN 934 |
| Standard Class Level | N/A | |
| Thread, Size | M6X0,5 | M6X0,5 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |