DRUCKFEDER 5,00X31,00X 44,00n= 2,80
507275
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
507275
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1273,000 N |
| Material | OTEVA 70 |
| Number of active Coils | 2,80 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 26,0000 mm |
| Spring, Length Test | 27,3200 mm |
| Spring, Length unloaded | 44,0000 mm |
| Spring, Outside Diameter | 36,0000 mm |
| Spring, Rate | 76,330 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 5,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |