Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 70,900 N | |
| Material | EN 10270-1 DH | EN 10270-1 DH |
| Number of active Coils | 2,14 PC | |
| Remarks | HMS-130 CLASS 3.4 | HMS-130 CLAS |
| Size/Dimensions | L1.5XW1.5XH1.8 CM | |
| Spring, Inside Diameter | 14,5000 mm | |
| Spring, Length Test | 7,5400 mm | |
| Spring, Length unloaded | 17,0200 mm | |
| Spring, Outside Diameter | 17,7000 mm | |
| Spring, Rate | 7,480 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |