PIN-PARALLEL, ISO8734 3m6x28 B 16MnCr5
507652
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
507652
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | B | B |
| Material | 16MNCR5 | 16MNCR5 |
| Pin, Diameter | 3,0000 mm | |
| Pin, Length | 28,0000 mm | |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Standard | DIN EN ISO 8734 | DIN EN ISO 873 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |