![Vickers by Danfoss Coils 617948 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318731%2FID463022800833-0101_preview.jpg&w=1920&q=75)
Danfoss
507899
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
507899
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | DIN |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Flying Leads | None |
| Installation Type | Screw-in Cartridge |
| Operation | Electrically Operated |
| Product Height | 3.23 in |
| Product Length/Depth | 3.23 in |
| Product Type | Coils |
| Product Volume | 18.884 in³ |
| Product Weight | .792 lb |
| Product Width | 1.81 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | None |
| Voltage rating | 12 Volt |
| Voltage type | DC |