PLUG SPRING OFFSET DC
507908
Tools507908 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 0.690 |
| Product length mm | 17.526 |
| Product width in | 1.070 |
| Product width mm | 27.178 |