SPRING-product-details

SPRING

507977


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Package contentsSPRINGSpring
Product length in2.187
Product length mm55.540
Product width in1.543
Product width mm39.200