
5080-L7274
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5080-L7274
Product specifications
Characteristic | Value |
|---|---|
| Application | Rod and piston seal spare part |
| Durometer | 80 |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Seal |
| Product material | Buna-N |
| Product Type | Spare Part |
| Sub-brand | None |
| Trade Name | None |