Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
508110
PUSH PIN AC
508110
Where to buy
Export PDF
Tools
Add to comparison
508110
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.240
Product height mm
6.096
Product length in
0.920
Product length mm
23.368
Product width in
0.240
Product width mm
6.096