Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
508113
RETAINING NUT
508113
Where to buy
Export PDF
Tools
Add to comparison
508113
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.260
Product height mm
32.004
Product length in
1.000
Product length mm
25.400
Product width in
1.260
Product width mm
32.004