COIL ED 240V AC 50 FL
508168
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 1.988 |
| Product length mm | | 50.495 |
| Product width in | | 1.811 |
| Product width mm | | 45.999 |