SCREW-HEX FLG, EN1665 M10x25 10.9 SCOTCH
508441
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 517231
508441
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | SCOTCH GRIP |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 10,4000 mm |
| Screw, Head Type | HEXA |
| Screw, Hex Width | 16,0000 mm |
| Screw, Length | 25,0000 mm |
| Standard | DIN EN 1665 |
| Standard Class Level | N/A |
| Thread, Size | M10 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |