
MOTOR-VAR-DISPL 51MC080
5084706
Model code: 51C080-R-D2-N-L3-B1-W-B-G0-ANA-016-AA-F0-D4-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5084706
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | B | B |
| S51M CONTROL FOR SERVICE | L3 | L3 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | F0 | F0 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 016 | 016 |
| S51M ORIFICE FOR SERVICE | G0 | G0 |
| S51M PCORSET FOR SERVICE | 00 | 00 |
| S51M PRODUCT FOR SERVICE | 51C080 | 24:240bar |
| S51M SERVORP FOR SERVICE | B1 | B1 |
| S51M SHAFT FOR SERVICE | D2 | D2 |
| S51M SHF FOR SERVICE | ANA | ANA |
| S51M THRESP FOR SERVICE | W | W |
| S51M THRESSET FOR SERVICE | D4 | D4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |