
MOTOR-VAR-DISPL 51MV080
508707
Model code: 51V080-R-S1-N-JA-NN-C-E-K3-NNN-019-AA-99-24-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
S51M CNTRLRP FOR SERVICE | E | E |
S51M CONTROL FOR SERVICE | JA | |
S51M ENDCAP FOR SERVICE | R | R |
S51M LFV FOR SERVICE | 99 | |
S51M LOOPLL FOR SERVICE | AA | AA |
S51M MAXDISP FOR SERVICE | N | N |
S51M MINDISP FOR SERVICE | 019 | |
S51M ORIFICE FOR SERVICE | K3 | |
S51M PCORSET FOR SERVICE | 28 | 28 |
S51M PRODUCT FOR SERVICE | 51V080 | 51V080 |
S51M SERVORP FOR SERVICE | NN | NN |
S51M SHAFT FOR SERVICE | S1 | S1 |
S51M SHF FOR SERVICE | NNN | NNN |
S51M THRESP FOR SERVICE | C | C |
S51M THRESSET FOR SERVICE | 24 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |