Danfoss Airflex
508777-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
Item type | Spare Part |
Product Height | 24 in |
Product Length/Depth | 24 in |
Product Type | Kits and Spare Parts |
Product Volume | 6048 in³ |
Product Weight | 240 lb |
Product Width | 10.5 in |
Product material | Ductile Iron |
Sub-brand | Airflex |
Trade Name | VC Series |