PUMP-VAR-DISPL CW 90PV100
508801
Model code: 90R100-HD-D-NN-8C-S-E-G1-F-33-GBT-42-42-30-G004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
508801
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S90P AUXMTG FOR SERVICE | NN | NN |
| S90P CHARGING FOR SERVICE | F | F |
| S90P CHRPRESS FOR SERVICE | 30 | 30 |
| S90P CNTRORF FOR SERVICE | 33 | 33 |
| S90P CONTROL FOR SERVICE | HD | |
| S90P DATA FOR SERVICE | G004 | G004 |
| S90P DISPLIM FOR SERVICE | E | E |
| S90P ENDCAP FOR SERVICE | 8C | 8C |
| S90P FILTRATION FOR SERVICE | S | S |
| S90P HPPORTA FOR SERVICE | 42 | 42 |
| S90P HPPORTB FOR SERVICE | 42 | 42 |
| S90P PRESSREG FOR SERVICE | D | D |
| S90P PRODUCT FOR SERVICE | 90R100 | |
| S90P SHAFT FOR SERVICE | G1 | |
| S90P SHF FOR SERVICE | GBT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |