
MOTOR-VAR-DISPL 51MV110
508965
Model code: 51V110-R-F1-N-JA-NN-B-E-K3-NNN-042-AA-24-07-19
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
S51M CNTRLRP FOR SERVICE | E | E |
S51M CONTROL FOR SERVICE | JA | |
S51M ENDCAP FOR SERVICE | R | R |
S51M LFV FOR SERVICE | 24 | 24 |
S51M LOOPLL FOR SERVICE | AA | AA |
S51M MAXDISP FOR SERVICE | N | N |
S51M MINDISP FOR SERVICE | 042 | |
S51M ORIFICE FOR SERVICE | K3 | |
S51M PCORSET FOR SERVICE | 19 | |
S51M PRODUCT FOR SERVICE | 51V110 | 51V110 |
S51M SERVORP FOR SERVICE | NN | NN |
S51M SHAFT FOR SERVICE | F1 | F1 |
S51M SHF FOR SERVICE | NNN | NNN |
S51M THRESP FOR SERVICE | B | B |
S51M THRESSET FOR SERVICE | 07 | 07 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |