
MOTOR-VAR-DISPL 51MV110
509090
Model code: 51V110-R-C8-N-EQ-A2-J-Y-H5-NNN-057-AA-G3-40-37
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509090
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | Y | Y |
| S51M CONTROL FOR SERVICE | EQ | EQ |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | G3 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 057 | |
| S51M ORIFICE FOR SERVICE | H5 | |
| S51M PCORSET FOR SERVICE | 37 | |
| S51M PRODUCT FOR SERVICE | 51V160 | 20:20bar |
| S51M SERVORP FOR SERVICE | A2 | A2 |
| S51M SHAFT FOR SERVICE | C8 | C8 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | J | J |
| S51M THRESSET FOR SERVICE | 40 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |