DRUCKFEDER 0,70X 12,90X 85,00 n=7,90
509094
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509094
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | 17223/1-C | 17223/1-C |
| Number of active Coils | 7,90 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 12,2000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 85,0000 mm | |
| Spring, Outside Diameter | 13,6000 mm | |
| Spring, Rate | 0,140 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |