SPIRALSP.STIFT 2,0X6,0-ST-ISO 8748
509101
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | A |
Material | ST |
Pin, Diameter | 2,0000 mm |
Pin, Length | 6,0000 mm |
Pin, Tolerance Class | N/A |
Remarks | N/A |
Standard | ISO 8748 |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |