MOTOR-VAR-DISPL 51MV250
509120
Model code: 51V250-R-F2-N-E2-A5-A-N-A6-NNN-168-AA-C0-03-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
S51M CNTRLRP FOR SERVICE | N | N |
S51M CONTROL FOR SERVICE | E2 | E2 |
S51M ENDCAP FOR SERVICE | R | R |
S51M LFV FOR SERVICE | C0 | |
S51M LOOPLL FOR SERVICE | AA | AA |
S51M MAXDISP FOR SERVICE | N | N |
S51M MINDISP FOR SERVICE | 168 | |
S51M ORIFICE FOR SERVICE | A6 | A6 |
S51M PCORSET FOR SERVICE | 00 | 00 |
S51M PRODUCT FOR SERVICE | 51V250 | 51V250 |
S51M SERVORP FOR SERVICE | A5 | A5 |
S51M SHAFT FOR SERVICE | F2 | F2 |
S51M SHF FOR SERVICE | NNN | NNN |
S51M THRESP FOR SERVICE | A | A |
S51M THRESSET FOR SERVICE | 03 | 03 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |