
MOTOR-VAR-DISPL 51MV110
509363
Model code: 51V110-R-C8-N-T1-C0-L-N-K7-NNN-034-AA-A0-00-B2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | L | L:110-370bar |
K: LOOP FLUSHING VALVE | A0 | A0:11.5 l/min,13bar |
L: INPUT SHAFT | C8 | C8:27T16/32pitch |
M: CONTROLS | T1 | T1:el 2pos,12V DIN,energ max |
N: SERVO PRESSURE | C0 | C0:int A+B,PCOR A+B,BPD |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | N | N:w/o spring |
SERIES 51 MOTOR TYPE | 51V110 | 51V110 |
T: CONTROL ORIFICES | K7 | K7 |
V: THRESHOLD SETTING | 00 | 00:none (base assembly) |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 034 | 034:34ccm |
Z: PCOR SETTING | B2 | B2:220bar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |