DRUCKFEDER 1,90X 15,00X 26,00 n= 3,85
509475
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509475
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 133,610 N | |
| Material | FD SICR 17223/2 | FD SICR 17223/ |
| Number of active Coils | 3,85 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 13,1000 mm | |
| Spring, Length Test | 12,5900 mm | |
| Spring, Length unloaded | 26,0000 mm | |
| Spring, Outside Diameter | 16,9000 mm | |
| Spring, Rate | 9,960 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |