SPRING-HELICAL COMP, 2.40x11.50x37.50
509476
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509476
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 380,290 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 9,17 PC | |
| Remarks | HMS-130 CLASS 4 | HMS-130 CLASS |
| Spring, Inside Diameter | 6,7000 mm | |
| Spring, Length Test | 29,5300 mm | |
| Spring, Length unloaded | 37,5000 mm | |
| Spring, Outside Diameter | 11,5000 mm | |
| Spring, Rate | 47,720 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,4000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |