Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 57,760 N | |
| Material | 17223/1-C | 17223/1-C |
| Number of active Coils | 23,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 4,7000 mm | |
| Spring, Length Test | 30,1300 mm | |
| Spring, Length unloaded | 54,2800 mm | |
| Spring, Outside Diameter | 6,7000 mm | |
| Spring, Rate | 2,390 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |