Danfoss Airflex
509716
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509716
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Package contents | Adapter Casting |
| Product Height | 15.63 in |
| Product Length/Depth | 15.63 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 1038.262 in³ |
| Product Weight | 36 lb |
| Product Width | 4.25 in |
| Sub-brand | Airflex |
| Trade Name | TRS Series |