MOTOR-VAR-DISPL 51MV110-1
509964
Model code: 51V110-1--R-C8-N-E1-B1-N-N-U1-DBA-030-AA-F0-00-00
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509964
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51-1M CNTRLRP FOR SERVICE | N | N |
| S51-1M CONTROL FOR SERVICE | E1 | E1 |
| S51-1M ENDCAP FOR SERVICE | R | R |
| S51-1M HIPRESSSET FOR SERVICE | AA | AA |
| S51-1M LFV FOR SERVICE | F0 | F0 |
| S51-1M MAXDISP FOR SERVICE | N | N |
| S51-1M MINDISP FOR SERVICE | 030 | 030 |
| S51-1M ORIFICE FOR SERVICE | U1 | U1 |
| S51-1M PCORSET FOR SERVICE | 00 | 00 |
| S51-1M PRODUCT FOR SERVICE | 51V110-1- | A0:CPRV-MF, 13 BAR, 11L/MIN |
| S51-1M SERVORP FOR SERVICE | B1 | B1 |
| S51-1M SHAFT FOR SERVICE | C8 | C8 |
| S51-1M SHF FOR SERVICE | DBA | DBA |
| S51-1M THRESP FOR SERVICE | N | N |
| S51-1M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |