COMPRESSION SPRING
509978
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
509978
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 434,400 N | |
| Material | OTEVA 70 | OTEVA 70 |
| Number of active Coils | 6,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 9,0000 mm | |
| Spring, Length Test | 24,5000 mm | |
| Spring, Length unloaded | 36,8000 mm | |
| Spring, Outside Diameter | 14,5000 mm | |
| Spring, Rate | 35,400 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,5000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |