COUPLING,FF,M,2",CS,-40UNF,NBR
50FFP250UN
Catalog item:
50FFP250UN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
50FFP250UN
Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.26 |
| Air inclusion max in3 | 0.02 |
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 2" |
| Brand | Danfoss |
| Burst pressure min bar | 900 |
| Burst pressure min psi | 13050 |
| Catalog Item | 50FFP250UN |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACHRoHS Compliant |
| Connection style | Manual connect |
| End size 1 | -32 |
| End Type 1 | Female ORB port ISO 11926-1 |
| Finish plating | Guardian Seal |
| Flow rate gpm | 184.90 |
| Flow rate lpm | 699.92 |
| Fluid loss cc | 0.39000 |
| Fluid loss in3 | 0.02400 |
| Hex size 1 IN | 2.950 |
| Hex size 1 MM | 74.930 |
| Item type | Male half |
| Product material | Carbon steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | 2 1/2-12 UN |
| Torque lbs-ft | 84.30 |
| Valve type | 2 way |
| Working pressure max psi | 4350 |
| Working pressure max bar | 300 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min C | -25 |
| Working temperature min F | -13 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146156501 |