BZZ 800 ON STEERING UNIT
510-1182-311664
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.600 |
| Product height mm | | 142.240 |
| Product length in | | 9.449 |
| Product length mm | | 240.000 |
| Product width in | | 5.500 |
| Product width mm | | 139.700 |