BZZ 630 ON STEERING UNIT
510-1381-601556-1X
Tools510-1381-601556-1X Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 8.600 |
| Product length mm | 218.440 |
| Product width in | 5.500 |
| Product width mm | 139.700 |