BZZ 800 LS STEERING UNIT
510-7382-312605
Tools510-7382-312605 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.050 |
| Product height mm | 102.870 |
| Product length in | 5.800 |
| Product length mm | 147.320 |
| Product width in | 3.500 |
| Product width mm | 88.900 |