Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.212 | |
| A dimension MM | 106.985 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 51011-34-20Z | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -34 | -34 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.086 | |
| Hose cut off factor MM | 52.984 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.062 | |
| Inside diameter MM | 26.975 | |
| Product height in | 1.535 | |
| Product height mm | 38.989 | |
| Product length in | 4.212 | |
| Product length mm | 106.985 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.535 | |
| Product width mm | 38.989 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |