Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.185 | |
| A dimension MM | 55.499 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 51011S-08-02XZ | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.338 | |
| Hose cut off factor MM | 33.985 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 9.800 | |
| Inside diameter MM | 2.489 | |
| Product height in | 0.511 | |
| Product height mm | 12.979 | |
| Product length in | 2.185 | |
| Product length mm | 55.499 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.511 | |
| Product width mm | 12.979 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |