Winner by Danfoss
51011Y-08-06Z
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
51011Y-08-06Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .37 in | |
| Construction style | Crimp | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose cut-off factor | 1.24 in | |
| Hose dash size | -6 | |
| Inside diameter | .27 in | |
| Item type | Fitting Assembly | |
| Product Height | .55 in | |
| Product Length/Depth | 2.42 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .732 in³ | |
| Product Width | .55 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1-Piece |