Winner by Danfoss
51011Y-28-16Z
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
51011Y-28-16Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hose cut-off factor | 2.08 in | |
| Hose dash size | -16 | |
| Item type | Fitting Assembly | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1-Piece |