SPRING-CYLINDER BLOCK
510156
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
510156
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 665,960 N |
| Material | SORTE C 17223 |
| Material | SORTE C 17223 |
| Number of active Coils | 1,20 PC |
| Remarks | N/A |
| Size/Dimensions | L4XW4XH2.5 CM |
| Spring, Inside Diameter | 32,0000 mm |
| Spring, Length Test | 15,7000 mm |
| Spring, Length unloaded | 25,4000 mm |
| Spring, Outside Diameter | 41,0000 mm |
| Spring, Rate | 68,650 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 4,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |