Danfoss Airflex
510417
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
510417
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 20 in |
| Product Length/Depth | 20 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 3200 in³ |
| Product Weight | 104 lb |
| Product Width | 8 in |
| Sub-brand | Airflex |
| Trade Name | E Series |