MOTOR-VAR-DISPL 51MV060-1
510559
Model code: 51V060-1--A-C6-N-E1-B1-N-N-U1-NNN-018-AA-E4-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
510559
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51-1M CNTRLRP FOR SERVICE | N | N |
| S51-1M CONTROL FOR SERVICE | E1 | |
| S51-1M ENDCAP FOR SERVICE | A | A |
| S51-1M HIPRESSSET FOR SERVICE | AA | AA |
| S51-1M LFV FOR SERVICE | E4 | |
| S51-1M MAXDISP FOR SERVICE | N | N |
| S51-1M MINDISP FOR SERVICE | 018 | |
| S51-1M ORIFICE FOR SERVICE | U1 | U1 |
| S51-1M PCORSET FOR SERVICE | 00 | 00 |
| S51-1M PRODUCT FOR SERVICE | 51V060-1- | 26:26bar |
| S51-1M SERVORP FOR SERVICE | B1 | |
| S51-1M SHAFT FOR SERVICE | C6 | |
| S51-1M SHF FOR SERVICE | NNN | |
| S51-1M THRESP FOR SERVICE | N | N |
| S51-1M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |