Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 86,570 N | |
| Material | SORTE C 17223/1 | SORTE C 17223/ |
| Number of active Coils | 8,55 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 10,0000 mm | |
| Spring, Length Test | 19,3900 mm | |
| Spring, Length unloaded | 36,7000 mm | |
| Spring, Outside Diameter | 13,2000 mm | |
| Spring, Rate | 5,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |