DRUCKFEDER 1,10X 5,60X 69,00 n=29,75
510740
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
510740
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 77,820 N | |
| Material | 17223/1-D | 17223/1-D |
| Number of active Coils | 29,75 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 4,5000 mm | |
| Spring, Length Test | 41,7400 mm | |
| Spring, Length unloaded | 69,0000 mm | |
| Spring, Outside Diameter | 6,7000 mm | |
| Spring, Rate | 2,860 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,1000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |