Danfoss Airflex
510775
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
510775
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Product Height | 36.115 in |
| Product Length/Depth | 36.115 in |
| Product material | Gray Cast Iron |
| Product Type | Kits and Spare Parts |
| Product Volume | 23314.241 in³ |
| Product Width | 17.875 in |
| Sub-brand | Airflex |
| Trade Name | CB Series |