
Danfoss Hansen
5110-20B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5110-20B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .68 cm³ | |
| Angle (shape) | Straight | |
| Application | Hydraulics and fluid transfer, On-highway hydraulic wet lines, Dump and refuse vehicles, Bulk liquid transfer | |
| Body size | 1 1/4 | |
| Brand | Danfoss | |
| Connection style | Thread-to-Connect | |
| Coupling type | Coupling | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1 1/4 IN | |
| End Size 2 | 1 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 75 gal/min | |
| Fluid compatibility | Hydraulic Oil | |
| Fluid loss | .7 cm³ | |
| Hex Size 1 | 2.81 in | |
| Internal connection type | Thread to Connect | |
| Item type | Complete | |
| Latch type | Threaded together | |
| Media | Hydraulic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Width | 4 in | |
| Port size | 1 1/4 | |
| Product Height | 3 in | |
| Product Length/Depth | 6.31 in | |
| Product material | Brass | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 56.79 in³ | |
| Product Weight | 4.51 lb | |
| Product Width | 3 in | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/4-11 1/2 | |
| Thread Size 2 | 1 1/4-11 1/2 | |
| Trade Name | 5100 Series | |
| UPC | 678146036049 | |
| Working pressure | 2750 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |